QMS-052-01-SL-D-EM2-PC4 - .635mm High-Speed Ground Plane Header, 104 Pin, Edge Mount, 10µin Gold/Sn, 8 Power Pins
Features
0.635 mm pitch (.025")
Integral guide post
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $26.510 | $25.099 | $23.654 | $21.381 | $18.749 | $16.083 | $13.496 | $11.379 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-052-01-SL-D-EM2-PC4-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QMS-052-01-H-D-EM2-PC4 | 0 | Tray | 1 | 26 | Plating | No |
| QMS-052-01-L-D-EM2-PC4 | 0 | Tray | 1 | 9 | Plating | No |
| QMS-052-01-S-D-EM2-PC4 | 0 | Tray | 1 | 26 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (26 parts per package) |
