QMS-104-02-H-D-RA-MG-K - .635mm High-Speed Ground Plane Header, 208 Pin, Right Angle .093, 30µin Gold/Flash, Metal Guide Post, Kapton Pad
Features
0.635 mm pitch (.025")
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $63.732 | $60.336 | $56.868 | $51.396 | $45.084 | $38.676 | $32.484 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-104-02-SL-D-RA-MG-K | 0 | Tray | 1 | 16 | Plating | No |
| QMS-104-02-S-D-RA-MG-K | 0 | Tray | 1 | 16 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (16 parts per package) |
