QMSS-032-06.75-L-D-DP-A-K-FR - .635mm High-Speed Shielded Ground Plane Header, 32 Pair, 6.75mm Body Ht, 10µin Gold/Tin, A Pin, Kapton Pad, Full Reel
Features
0.635 mm pitch (.025")
Differential pair signaling
Optional power pins
Up to 96 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 325 | 650 | 1300 |
| Price | $12.667 | $10.653 | $9.010 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMSS-032-06.75-L-D-DP-A-K | 0 | Tray | 52 | 52 | Packaging | No |
| QMSS-032-06.75-L-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| QMSS-032-06.75-H-D-DP-A-K-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (325 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
