QMSS-052-06.75-L-D-PC4 0.635 mm Q2™ Shielded Ground Plane Terminal Strip
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 28 | 56 | 84 | 224 | 476 | 1036 |
| Price | $23.123 | $22.559 | $17.947 | $16.410 | $13.335 | $10.261 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMSS-052-06.75-L-D-PC4-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QMSS-052-06.75-L-D-PC4-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| QMSS-052-06.75-H-D-PC4 | 0 | Tray | 28 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (28 parts per package) |
