QRF8-018-05.0-L-D-A-GP-K-TR 0.80 mm Q Rate® Slim Body Ground Plane Socket
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.328 | $8.620 | $8.150 | $7.854 | $6.436 | $5.963 | $5.018 | $4.072 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRF8-018-05.0-L-D-A-GP-K | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
