QRF8-052-05.0-L-D-A - 0.80 mm Q Rate® Slim Body Ground Plane Socket
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 51 | 102 | 204 | 459 | 1428 |
| Price | $14.664 | $11.965 | $11.066 | $9.267 | $7.468 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRF8-052-05.0-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QRF8-052-05.0-L-D-A-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| QRF8-052-05.0-S-D-A | 0 | Tray | 1 | 51 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (51 parts per package) |


