QRM8-052-07.0-L-D-A-GP-K-TR - .8mm High-Speed 28Gbps Ground Plane Header Connector, 104 Pin, 7mm Body Height, 10µin Gold/Tin, Guide Post, Kapton Pad, Tape and Reel
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.788 | $17.787 | $17.118 | $16.700 | $13.654 | $12.639 | $10.608 | $8.577 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRM8-052-07.0-L-D-A-GP-K | 0 | Tray | 48 | 48 | Packaging | No |
| QRM8-052-07.0-L-D-A-GP-K-FR | 0 | Tape & Reel | 200 | 200 | Packaging | No |
| QRM8-052-07.0-S-D-A-GP-K-TR | 0 | Tape & Reel | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (200 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
