QRM8-078-01-L-D-A-GP-K 0.80 mm Q Rate® Slim Body Ground Plane Header
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.533 | $20.383 | $19.618 | $19.140 | $15.635 | $14.466 | $12.129 | $9.791 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |