QRM8-078-01-L-RA-GP-TR - 0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Right-Angle
Features
Integral ground/power plane
Low profile (5.13 mm)
Performance: Up to 16 GHz / 32 Gbps
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Up to 156 positions
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
| QRM8-078-01-L-RA-GP | 0 | Tray | 1 | 22 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |