QSE-042-01-C-D-DP-A-GP 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

The QSE-DP series is a 0.80 mm pitch low profile, surface mount socket for differential pairs with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE-DP uses a blade and beam contact design.

Features

  • 0.80 mm (.0315") pitch

  • Low profile 5 mm stack height

  • Up to 56 differential pairs

  • Up to 8.5 GHz / 17 Gbps

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $22.163 $20.980 $20.193 $19.700 $15.070 $13.527 $10.440 $7.354
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

QSE-EM Series Thumbnail Image
QSE-EM

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

QSE Series Thumbnail Image
QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

Mating Connectors

qte differential pair connector
QTE-DP

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

EQDP Series Thumbnail Image
EQDP

0.80 mm Q Pairs® Twinax Cable Assembly

Test Reports
Tech Library
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks Q SERIES
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.