QSE-042-01-C-D-DP-A-RT1-K - 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE-DP series is a 0.80 mm pitch low profile, surface mount socket for differential pairs with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE-DP uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $24.664 | $23.349 | $22.472 | $21.923 | $17.210 | $15.638 | $12.497 | $9.354 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-042-01-C-D-DP-A-RT1-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSE-042-01-C-D-DP-A-RT1-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QSE-042-01-F-D-DP-A-RT1-K | 0 | Tray | 39 | 39 | Plating | No |
| QSE-042-01-L-D-DP-A-RT1-K | 0 | Tray | 39 | 39 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

