QSE-042-01-F-D-DP-A-K-TR - .8mm High-Speed Ground Plane SMT Receptacle Connector, 42 Pair, 2 Row, Gold Flash/Tin, 5-30mm Hts, A Pin, K Pad, Tape & Reel
The QSE-DP series is a 0.80 mm pitch low profile, surface mount socket for differential pairs with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE-DP uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.194 | $8.715 | $8.341 | $7.842 | $6.614 | $5.606 | $4.711 | $3.900 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-042-01-F-D-DP-A-K | 0 | Tray | 48 | 48 | Packaging | No |
| QSE-042-01-F-D-DP-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSE-042-01-H-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| QSE-042-01-C-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| QSE-042-01-L-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (500 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

