QSE-042-01-L-D-DP-GP - 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE-DP series is a 0.80 mm pitch low profile, surface mount socket for differential pairs with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE-DP uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $11.681 | $11.342 | $11.045 | $10.515 | $8.851 | $7.494 | $6.265 | $5.152 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |