QSH-020-01-F-D-DP-A-RT1 - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 65 | 130 | 195 | 455 | 1235 |
| Price | $12.451 | $10.969 | $10.475 | $9.487 | $8.499 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-020-01-F-D-DP-A-RT1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSH-020-01-F-D-DP-A-RT1-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| QSH-020-01-H-D-DP-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| QSH-020-01-C-D-DP-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| QSH-020-01-L-D-DP-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (65 parts per package) |
