QSH-020-01-H-D-DP-K - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $15.080 | $14.636 | $14.262 | $13.573 | $11.588 | $9.880 | $8.434 | $7.178 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-020-01-H-D-DP-K-FR | 0 | Tape & Reel | 475 | 475 | Packaging | No |
| QSH-020-01-H-D-DP-K-TR | 0 | Tape & Reel | 1 | 475 | Packaging | No |
| QSH-020-01-L-D-DP-K | 0 | Tray | 90 | 90 | Plating | No |
| QSH-020-01-F-D-DP-K | 0 | Tray | 96 | 96 | Plating | No |
| QSH-020-01-C-D-DP-K | 0 | Tray | 96 | 96 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |
