QSH-060-01-H-D-DP-A-TR 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $27.337 | $25.879 | $24.907 | $24.299 | $18.845 | $17.027 | $13.392 | $9.756 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-060-01-H-D-DP-A | 0 | Tray | 1 | 48 | Packaging | No |
| QSH-060-01-H-D-DP-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSH-060-01-F-D-DP-A-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| QSH-060-01-C-D-DP-A-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| QSH-060-01-L-D-DP-A-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
