QSH-060-01-L-D-A-K-TR - .5mm High-Speed Ground Plane SMT Receptacle Connector, 120 Pin, 2 Row, 10µin Gold/Tin, 5-30mm Hts, A Pin, K Pad, Tape & Reel
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 17676 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 250 | 500 | 1000 | 2500 |
| Price | $6.869 | $6.540 | $6.148 | $5.798 | $5.226 | $4.929 | $4.643 | $3.699 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-060-01-C-D-A-K-TR | 377 | Tape & Reel | 1 | 500 | Plating | Yes |
| QSH-060-01-L-D-A-K | 52 | Tray | 64 | 64 | Packaging | Yes |
| QSH-060-01-H-D-A-K-TR | 43 | Tape & Reel | 1 | 500 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (500 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |





