QSH-080-01-L-D-DP-K-TR - 0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
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
| QSH-080-01-L-D-DP-K | 0 | Tray | 1 | 24 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |