QSH-120-01-F-D-A-K - .5mm High-Speed Ground Plane SMT Receptacle Connector, 240 Pin, 2 Row, Gold Flash/Tin, 5-30mm Hts, A Pin, K Pad
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.228 | $13.810 | $13.457 | $12.808 | $10.932 | $9.319 | $7.955 | $6.769 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-120-01-S-D-A-K | 0 | Tray | 1 | 24 | Plating | No |
| QSH-120-01-C-D-A-K | 0 | Tray | 1 | 24 | Plating | No |
| QSH-120-01-H-D-A-K | 0 | Tray | 1 | 24 | Plating | No |
| QSH-120-01-L-D-A-K | 0 | Tray | 1 | 24 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (24 parts per package) |
