QTE-014-02-F-D-DP-A 0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 65 | 130 | 455 | 975 | 5005 |
| Price | $5.588 | $4.275 | $3.838 | $2.962 | $2.086 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTE-014-02-F-D-DP-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTE-014-02-F-D-DP-A-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTE-014-02-L-D-DP-A | 0 | Tray | 1 | 48 | Plating | No |
| QTE-014-02-H-D-DP-A | 0 | Tray | 1 | 65 | Plating | No |
| QTE-014-02-C-D-DP-A | 0 | Tray | 1 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (65 parts per package) |

