QTE-028-03-L-D-DP-A - .8mm High-Speed Ground Plane SMT Header Connector, 28 Pair, 2 Row, 10µin Gold/Tin, 11mm Ht, A Pin
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 48 | 96 | 144 | 240 | 480 | 2112 |
| Price | $13.910 | $13.571 | $10.382 | $9.318 | $7.192 | $5.066 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTE-028-03-L-D-DP-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTE-028-03-L-D-DP-A-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| QTE-028-03-F-D-DP-A | 0 | Tray | 1 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |

