QTE-042-05-H-D-DP-A 0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip
Features
0.80 mm (.0315") pitch
Low profile 5 mm stack height
Up to 56 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 750 |
| Price | $33.809 | $32.816 | $31.973 | $30.433 | $25.608 | $21.680 | $18.144 | $14.908 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTE-042-05-L-D-DP-A | 0 | Tray | 1 | 18 | Plating | No |
| QTE-042-05-F-D-DP-A | 0 | Tray | 1 | 18 | Plating | No |
| QTE-042-05-C-D-DP-A | 0 | Tray | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

