QTH-020-02-C-D-DP-A - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.680 | $12.308 | $11.992 | $11.414 | $9.733 | $8.293 | $7.067 | $5.999 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-020-02-C-D-DP-A-FR | 0 | Tape & Reel | 275 | 275 | Packaging | No |
| QTH-020-02-C-D-DP-A-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTH-020-02-H-D-DP-A | 0 | Tray | 48 | 48 | Plating | No |
| QTH-020-02-L-D-DP-A | 0 | Tray | 48 | 48 | Plating | No |
| QTH-020-02-F-D-DP-A | 0 | Tray | 1 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (65 parts per package) |
