QTH-030-01-F-D-A-L-K-TR - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, Gold Flash/Tin, 5mm Ht, A Pin, Latch, K Pad, Tape & Reel
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.682 | $8.227 | $7.873 | $7.404 | $6.378 | $5.460 | $4.716 | $4.099 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-01-F-D-A-L-K | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-F-D-A-L-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-C-D-A-L-K-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| QTH-030-01-L-D-A-L-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (425 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
