QTH-030-01-L-D-A-RT1 - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, 10µin Gold/Tin, 5mm Ht, A Pin, Retention
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 65 | 130 | 195 | 455 | 1430 |
| Price | $15.071 | $12.169 | $11.201 | $9.265 | $7.330 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-01-L-D-A-RT1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-L-D-A-RT1-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| QTH-030-01-H-D-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| QTH-030-01-C-D-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| QTH-030-01-F-D-A-RT1 | 0 | Tray | 1 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (65 parts per package) |
