QTH-030-02-L-D-A-TR - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, 10µin Gold/Tin, 8mm Ht, A Pin, Tape & Reel
Features
0.50 mm (.0197") pitch
Guide post
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
| Breaks | 1 | 25 | 50 | 100 | 300 | 600 | 1200 | 2700 |
| Price | $6.233 | $5.947 | $5.597 | $5.289 | $4.622 | $4.304 | $3.996 | $3.678 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-02-L-D-A | 451 | Tray | 65 | 65 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (300 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |