QTH-030-07-F-D-A - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, Gold Flash/Tin, 25mm Ht, A Pin
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.117 | $13.703 | $13.352 | $12.709 | $10.836 | $9.232 | $7.868 | $6.680 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-07-L-D-A | 0 | Tray | 1 | 54 | Plating | No |
| QTH-030-07-C-D-A | 0 | Tray | 1 | 54 | Plating | No |
| QTH-030-07-H-D-A | 0 | Tray | 1 | 54 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (54 parts per package) |

