QTH-030-09-L-D-A - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, 10µin Gold/Tin, 14mm Ht, A Pin
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 270 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 90 | 180 | 270 | 450 | 1530 |
| Price | $17.282 | $13.396 | $12.101 | $9.511 | $6.921 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-09-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-09-L-D-A-TR | 0 | Tape & Reel | 1 | 125 | Packaging | No |
| QTH-030-09-C-D-A | 0 | Tray | 1 | 90 | Plating | No |
| QTH-030-09-H-D-A | 0 | Tray | 1 | 40 | Plating | No |
| QTH-030-09-F-D-A | 0 | Tray | 40 | 40 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (90 parts per package) |

