QTH-040-01-F-D-DP-A-K - .5mm High-Speed Ground Plane SMT Header Connector, 40 Pair, 2 Row, Gold Flash/Tin, 5mm Ht, A Pin, K Pad
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 48 | 96 | 144 | 480 | 960 | 2736 |
| Price | $9.805 | $9.452 | $7.340 | $6.636 | $5.229 | $3.821 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-040-01-F-D-DP-A-K-FR | 0 | Tape & Reel | 425 | 425 | Packaging | No |
| QTH-040-01-F-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| QTH-040-01-H-D-DP-A-K | 0 | Tray | 48 | 48 | Plating | No |
| QTH-040-01-L-D-DP-A-K | 0 | Tray | 48 | 48 | Plating | No |
| QTH-040-01-C-D-DP-A-K | 0 | Tray | 48 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
