QTH-060-01-L-D-A-FL - .5mm High-Speed Ground Plane SMT Header Connector, 120 Pin, 2 Row, 10µin Gold/Tin, 5mm Ht, A Pin, Fr Lock
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $11.835 | $11.487 | $11.193 | $10.653 | $9.084 | $7.739 | $6.596 | $5.599 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-060-01-L-D-A-FL-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-060-01-L-D-A-FL-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QTH-060-01-F-D-A-FL | 0 | Tray | 1 | 48 | Plating | No |
| QTH-060-01-H-D-A-FL | 0 | Tray | 1 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
