QTH-090-03-F-D-A-K - .5mm High-Speed Ground Plane SMT Header Connector, 180 Pin, 2 Row, Gold Flash/Tin, 11mm Ht, A Pin, K Pad
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 39 | 117 | 273 | 507 | 1014 |
| Price | $11.596 | $10.535 | $10.109 | $9.610 | $9.079 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-090-03-F-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-090-03-F-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| QTH-090-03-L-D-A-K | 0 | Tray | 39 | 39 | Plating | No |
| QTH-090-03-H-D-A-K | 0 | Tray | 39 | 39 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (39 parts per package) |
