QTH-120-01-C-D-A - .5mm High-Speed Ground Plane SMT Header Connector, 240 Pin, 2 Row, 50µin Gold/Tin, 5mm Ht, A Pin
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 931 |
| Price | $25.696 | $24.941 | $24.301 | $23.130 | $19.723 | $16.804 | $14.320 | $12.156 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-120-01-F-D-A | 0 | Tray | 1 | 36 | Plating | No |
| QTH-120-01-L-D-A | 0 | Tray | 1 | 36 | Plating | No |
| QTH-120-01-H-D-A | 0 | Tray | 1 | 36 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (7 parts per package) |

