QTH-120-04-F-D-A - .5mm High-Speed Ground Plane SMT Header Connector, 240 Pin, 2 Row, Gold Flash/Tin, 16mm Ht, A Pin
Features
0.50 mm (.0197") pitch
Guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $24.540 | $23.819 | $23.207 | $22.090 | $18.835 | $16.048 | $13.676 | $11.610 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-120-04-L-D-A | 0 | Tray | 1 | 20 | Plating | No |
| QTH-120-04-C-D-A | 0 | Tray | 1 | 20 | Plating | No |
| QTH-120-04-H-D-A | 0 | Tray | 1 | 20 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (20 parts per package) |
