QTS-016-01-L-D-DP-A - .635mm High-Speed Ground Plane SMT Header Connector, 16 Pair, 2 Row, 10µin Gold/Tin, 5mm Ht, A Pin
Features
0.635 mm (.025") pitch
Low profile 5 mm stack height
Up to 64 differential pairs
Up to 8.5 GHz / 17 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.943 | $6.572 | $6.296 | $5.915 | $4.982 | $4.219 | $3.530 | $2.904 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-016-01-L-D-DP-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QTS-016-01-F-D-DP-A | 0 | Tray | 1 | 96 | Plating | No |
| QTS-016-01-H-D-DP-A | 0 | Tray | 1 | 96 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |
