QTS-075-01-F-D-A-K - 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 42 | 84 | 126 | 252 | 504 | 1008 | 2520 | 5040 |
| Price | $6.032 | $5.699 | $5.491 | $5.065 | $4.836 | $4.534 | $3.973 | $3.661 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-075-01-F-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTS-075-01-F-D-A-K-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTS-075-01-C-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| QTS-075-01-L-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| QTS-075-01-H-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |
