QTS-075-01-H-D-A-K - .635mm High-Speed Ground Plane SMT Header Connector, 150 Pin, 2 Row, 30µin Gold/Flash, 5mm Ht, A Pin, K Pad
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 42 | 84 | 126 | 210 | 462 | 1302 |
| Price | $25.397 | $24.778 | $18.968 | $17.033 | $13.160 | $9.288 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-075-01-H-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTS-075-01-H-D-A-K-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTS-075-01-F-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| QTS-075-01-C-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| QTS-075-01-L-D-A-K | 0 | Tray | 42 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |
