RCH-019-1500 0.80 mm Eye Speed® Sealed IP68 High-Speed I/O Cable System

Features

  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols

  • IP68 sealed system

  • Rugged overmold construction with positive latches

  • Rugged Edge Rate® contact system

  • Small 25.40 mm (1.00") cable bend radius

  • 100 ohm differential signal routing

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

RPBH Series Thumbnail Image
RPBH

Cage For RCH/ERI8 Series, Eye Speed® Sealed IP68 High-Speed I/O System

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Manual

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.