RF085-24SJ-24SJ-0443 50 Ohm .085" Diameter RF 50 GHz Cable Assembly

Features

  • Cable type: .085, Harbour SS405 (low loss flexible alternative to semi-rigid)

  • RF085 end 2 options: 2.40 mm and 2.92 mm. Visit the next page to build your solution.

  • Impedance: 50 Ω

  • Capacitance: 96 pF/meter

  • Operating Temp: -65 ºC to +125 ºC

  • Velocity of Propagation: 70%

  • Frequency Range: DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm)

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

292 cm rf connector
292-CM

50 Ohm SMA 2.92 Jack, Vertical Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.