RF085-24SJ-24SJ-0800 50 Ohm .085" Diameter RF 50 GHz Cable Assembly
Features
Cable type: .085, Harbour SS405 (low loss flexible alternative to semi-rigid)
RF085 end 2 options: 2.40 mm and 2.92 mm. Visit the next page to build your solution.
Impedance: 50 Ω
Capacitance: 96 pF/meter
Operating Temp: -65 ºC to +125 ºC
Velocity of Propagation: 70%
Frequency Range: DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm)
Time Delay: 4.75 ns/meter
VSWR: 1.4:1 Max
Insertion Loss: See RF085 Graph
Power Handling: See RF085 Graph
Bend Radius: 13.2 mm Min
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF085-24SJ-24SJ-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF085-24SJ-24SJ-0152 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

