RF086-01SP-24SP-0300 50 Ohm .086” RF Millimeter Wave Cable Assembly
Features
.086” low-loss flexible cable, 23 AWG
RF086 end 2 options: 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM, Threaded SMPM (SMPMT) and Ganged SMPM (Magnum RF®). Visit the next page to build your solution.
Impedance: 50 Ω
Bend Radius: 8.9 mm Min
Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 60 GHz (SMPMT) DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
Velocity of Propagation: 79%
Capacitance: 84 pF/meter
Time Delay: 4.20 ns/meter
Insertion Loss: See RF086 Graph
Power Handling: See RF086 Graph
Operating Temp: -55 ºC to +125 ºC
VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF086-01SP-24SP-0260 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0350 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0360 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0230 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0380 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0390 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0400 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0170 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0430 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0440 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF086-01SP-24SP-0520 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |




