RF180-01BJ-01BJ-0152 50 Ohm, RF Microwave Cable Assembly
Features
.178 (16 AWG) low-loss flexible, microwave cable
RF180 end 2 options: SMA, TNCA and N Type. Visit the next page to build your solution.
Impedance: 50 Ω
Operating Temp: -65 ºC to +125 ºC
Frequency Range: DC to 18 GHz
Velocity of Propagation: 80%
Capacitance: 82 pF/meter
Time Delay: 4.1 ns/meter
VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)
Insertion Loss: See RF180 Graph
Power Handling: See RF180 Graph
Bend Radius: 24.8 mm Min.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |