RF180-01BJ-01BJ-0658 50 Ohm, RF Microwave Cable Assembly

Features

  • .178 (16 AWG) low-loss flexible, microwave cable

  • RF180 end 2 options: SMA, TNCA and N Type. Visit the next page to build your solution.

  • Impedance: 50 Ω

  • Operating Temp: -65 ºC to +125 ºC

  • Frequency Range: DC to 18 GHz

  • Velocity of Propagation: 80%

  • Capacitance: 82 pF/meter

  • Time Delay: 4.1 ns/meter

  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)

  • Insertion Loss: See RF180 Graph

  • Power Handling: See RF180 Graph

  • Bend Radius: 24.8 mm Min.

Online Pricing is not available for this part.
Prints
Mates and Related Components

Mating Connectors

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.