RF23C-00BC-00BC-0305 - High-Performance Microwave Cable with Copper Foil Shielding

Features

  • 23 AWG solid dielectric low loss microwave cable

  • RF23C end 2 options: 2.40 mm, 2.92 mm, SMA, SMP and SMPM. Visit the next page to build your solution.

  • Optimized signal integrity with additional copper foil shielding

  • Impedance: 50 Ω

  • Bend Radius: 3.18 mm Min

  • Operating Temp: -65 ºC to +125 ºC

  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)

  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)

  • Velocity of Propagation: 70%

  • Time Delay: 4.75 ns/meter

  • Capacitance: 84 pF/meter

  • Insertion Loss: See RF23C Graph

  • Power Handling: See RF23C Graph

Online Pricing is not available for this part.
Prints and Footprints
Mates and Related Components

Mating Connectors

Series Image for SMPM-TH
SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Series Image for SMPM-TH
SMPM-EM

50 Ohm SMPM Plugs to 65 GHz, Edge Mount

Product Image for SMPM-RA-TH
SMPM-RA-TH

50 Ohm SMPM Plugs to 32 GHz, Right-Angle

Product Image for SMPM-SM
SMPM-SM

50 Ohm SMPM Plugs to 65 GHz, Surface Mount

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.