RF23C-M0SJ-01SP-0100 High-Performance Microwave Cable with Copper Foil Shielding
Features
23 AWG solid dielectric low loss microwave cable
RF23C end 2 options: 2.40 mm, 2.92 mm, SMA, SMP and SMPM. Visit the next page to build your solution.
Optimized signal integrity with additional copper foil shielding
Impedance: 50 Ω
Bend Radius: 3.18 mm Min
Operating Temp: -65 ºC to +125 ºC
Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
Velocity of Propagation: 70%
Time Delay: 4.75 ns/meter
Capacitance: 84 pF/meter
Insertion Loss: See RF23C Graph
Power Handling: See RF23C Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF23C-M0SJ-01SP-0152 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0203 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0250 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0304 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0305 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0600 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0610 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0914 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-0915 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-1524 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-1828 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23C-M0SJ-01SP-2133 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |




