RF23S-35SJP-35SJP-0101 Solid Dielectric, 23 AWG Microwave Cable Assembly
Features
23 AWG solid dielectric low loss microwave cable
RF23S end 2 options: 3.50 mm. Visit the next page to build your solution.
Impedance: 50 Ω
VSWR: See RF23S Report
Bend Radius: 8.89 mm Min
Capacitance: 95.45 pF/meter
Operating Temp: -40 ºC to +200 ºC
Frequency Range: 34 GHz Max. (cable & connector dependent)
Insertion Loss: See RF23S Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF23S-35SJP-35SJP-0100 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF23S-35SJP-35SJP-1985 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
