RF25S-01SP1-040404-0152 Solid FEP Dielectric, 25 AWG Microwave Cable Assembly
Features
25 AWG solid dielectric low loss microwave cable
RF25S end 2 options: SMA and SMP. Visit the next page to build your solution.
Impedance: 50 Ω
VSWR: See RF25S Graph
Bend Radius: 9.0 mm Min
Capacitance: 96.8 pF/meter
Operating Temp: -40 ºC to +200 ºC
Frequency Range: 20 GHz max (cable & connector dependent)
Insertion Loss: See RF25S Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF25S-01SP1-403040-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF25S-01SP1-131020-0458 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF25S-01SP1-602040-0304 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF25S-01SP1-300030-0102 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF25S-01SP1-403040-0102 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


