RF280-01BJ-01BJ-0538 50 Ohm, RF Microwave Cable Assembly

Features

  • .277 (11 AWG) low-loss flexible, microwave cable

  • RF280 end 2 options: SMA, TNCA and N Type. Visit the next page to build your solution.

  • Impedance: 50 Ω

  • Bend Radius: 38.1 mm Min

  • Operating Temp: -65 ºC to +125 ºC

  • Capacitance: 82 pF/meter

  • Frequency Range: DC to 18 GHz

  • Velocity of Propagation: 83%

  • Time Delay: 4.0 ns/meter

  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plug)

  • Insertion Loss: See RF280 Graph

  • Power Handling: See RF280 Graph

Online Pricing is not available for this part.
Prints
Mates and Related Components

Mating Connectors

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.