RF402-01RP1-01RP1-0111 50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable
Features
19 AWG hand-formable, semi-flexible cable (.141" DIA)
RF402 end 2 options: SMA. Visit the next page to build your solution.
Straight or right-angle SMA plug cable terminations
Impedance: 50 Ω
VSWR: See RF402 Chart
Bend Radius: 10.9 mm Min
Capacitance: 98.07 pF/meter
Operating Temp: -40 ºC to +125 ºC
Insertion Loss: See RF402 Graph
Frequency Range: 20 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF402-01RP1-01RP1-0250 | 2 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| RF402-01RP1-01RP1-0393 | 1 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| RF402-01RP1-01RP1-0120 | 1 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
