RF405-01SP1-00RJ7-0200 - 50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable
Features
24 AWG hand-formable, semi-flexible cable (.086" DIA)
RF405 end 2 options: SMA and SMP. Visit the next page to build your solution.
Straight or right-angle SMA or SMP plug cable terminations
Impedance: 50 Ω
VSWR: See RF405 Graph
Bend Radius: 6.35 mm Min
Capacitance: 104.97 pF/meter
Operating Temp: -40 ºC to +125 ºC
Insertion Loss: See RF405 Graph
Frequency Range: 20 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF405-01SP1-00RJ7-0203 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0180 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0229 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0152 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0250 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0150 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0260 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0140 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0130 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0127 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0120 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0290 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0100 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0343 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0400 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0406 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0460 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF405-01SP1-00RJ7-0900 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


