RSM-108-02-FM-D Surface-Mount Micro Socket, 0.050" x 0.100" Pitch
The RSM is a surface-mount PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The RSM is available in single- and double-row versions.
Features
Contact System: Dual Beam
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Surface mount
Application: Single or double row design up to 72 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RSM-108-02-F-D | 206 | Tube | 1 | 55 | Plating | Yes |
| RSM-108-02-LM-D | 206 | Tube | 1 | 55 | Plating | Yes |
| RSM-108-02-SM-D | 206 | Tube | 1 | 55 | Plating | Yes |
| RSM-108-02-S-D | 206 | Tube | 1 | 55 | Plating | Yes |
| RSM-108-02-T-D | 206 | Tube | 1 | 55 | Plating | Yes |
| RSM-108-02-L-D | 206 | Tube | 1 | 55 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
